Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1750.0503023 |
K1750.0503053 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H2 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|
103.85 € | 1 | 4 Days | 2 | 0.3372 | ||
103.85 € | 1 | 4 Days | 5 | 0.3312 |
Loading...
Main material | Tool steel | Surface finish body | hardened and ground | Form | C |
---|---|---|---|---|---|
Slot width(mm) | 5 | B=Width(mm) | 50 | B1(mm) | 30 |
D3=Cap screw(mm) | M10x30 | H=Height(mm) | 25 | H1(mm) | 12.5 |
L=Length(mm) | 30 | L1(mm) | 2 | Version 1 | for multi-clamping system |
Item | ES Fixed Jaw | D=Internal diameter | M5 | D1=Internal diameter | M6 |
Form definition | stepped | Suitable for system width(mm) | 50 | PL Edelstahl | false |
RoHS | true |