Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1755.05045
Main material | High carbon steel | Surface finish body | tempered, black oxidised and ground | B=Width(mm) | 17 |
---|---|---|---|---|---|
B1(mm) | 11 | B2(mm) | 6.5 | H=Height(mm) | 10 |
H1(mm) | 6 | L=Length(mm) | 45 | L1(mm) | 38 |
L2(mm) | 10 | L3(mm) | 12 | Version 1 | for multi-clamping system |
Item | Workpiece Stop | D=Internal diameter | M6 | Weight(kg) | 0.0503 |
Suitable for system width(mm) | 50 | R(mm) | 4 | PL Edelstahl | false |
RoHS | true |
This page is Workpiece stops for multi-clamping system (K1755), part number K1755.05045.
You can find the detail information about specifications and dimensions on part number K1755.05045.