Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1866.138110
Main material | High carbon steel | Surface finish body | hardened and ground | H(mm) | 11 |
---|---|---|---|---|---|
H1(mm) | 49 | Version 1 | UNILOCK | Version 2 | EFM138 |
Item | Clamping Module | Operating pressure(MPa) | 6 | D=Pin diameter(mm) | 138 |
D1=Outside diameter(mm) | 110 | Retraction force with turbo(kN) | 20 | Form definition | without rotation lock |
Weight(kg) | 3.5500 | PL Edelstahl | false | RoHS | false |
This page is UNILOCK clamping module EFM 138 (K1866), part number K1866.138110.
You can find the detail information about specifications and dimensions on part number K1866.138110.