Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1868.135981250
Main material | Mild steel | Surface finish body | oxidized | B=Width(mm) | 98 |
---|---|---|---|---|---|
H=Height(mm) | 125 | L=Length(mm) | 135 | Tightening torque max.(Nm) | 15 |
Version 1 | UNILOCK | Version 2 | Vario | Item | 5-Axis Basic Module |
Retraction force(kN) | 15 | Weight(kg) | 6.8300 | PL Edelstahl | false |
RoHS | false |
This page is UNILOCK 5-axis basic module VARIO system size 80 mm (K1868), part number K1868.135981250.
You can find the detail information about specifications and dimensions on part number K1868.135981250.