Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1971.99560
Main material | Mild steel | Surface finish body | case-hardened and ground | D(mm) | 99 |
---|---|---|---|---|---|
H(mm) | 56 | H1(mm) | 39 | H2(mm) | 11.3 |
H3(mm) | 26 | L(mm) | 30 | G | M4x10.5 |
G1 | M6 | Version 1 | UNILOCK | Version 2 | ASM 99 |
Item | Clamping Module | Operating pressure(MPa) | 6 | Retraction force with turbo(kN) | 18 |
Form definition | without rotation lock | G3 | M5 | Weight(kg) | 2.5 |
PL Edelstahl | false | RoHS | true |
This page is UNILOCK clamping module ASM 99 (K1971), part number K1971.99560.
You can find the detail information about specifications and dimensions on part number K1971.99560.