Manufacturer part number: K2049.101
Brand: KIPP
Price: 43.70 €
Delivery time: 4 Days
A: 8.3 mm
B=Width: 14 mm
D1=Thread: M10
D2: 12 mm
H=Height: 7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2049.101
Part Number
|
---|
K2049.101 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B=Width (mm) | D1=Thread | D2 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | H5 (mm) | L=Length (mm) | L1 (mm) | L3 (mm) | D=Diameter (mm) | Recommended tightening torque (Nm) | Weight (kg) | Travel S (mm) | R (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.70 € | 1 | 4 Days | 8.3 | 14 | M10 | 12 | 7 | 15 | 11 | 1.8 | 10 | 8 | 7 | 9.5 | 18 | 14 | 3 | 0.0312 | 2.5 | 30 |
Loading...
Main material | High carbon steel | Surface finish body | black oxidized | Component material | Stainless steel |
---|---|---|---|---|---|
Surface finish component | bright | Form | B | L2(mm) | 1 |
Version 1 | with tension lever | Item | Clamping Cams | Form definition | with clamping plate |
PL Edelstahl | false | RoHS | true |
This page is Cam clamps, steel with tension lever, Form B (K2049), part number K2049.101.
You can find the detail information about specifications and dimensions on part number K2049.101.
Configure
Basic Attributes
Type
A(mm)
B=Width(mm)
D1=Thread
D2(mm)
H=Height(mm)
H1(mm)
H2(mm)
H3(mm)
H4(mm)
H5(mm)
L=Length(mm)
L1(mm)
L3(mm)
D=Diameter(mm)
Recommended tightening torque(Nm)
Weight(kg)
Travel S(mm)
R(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K2049.081 |
K2049.121 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B=Width (mm) | D1=Thread | D2 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | H5 (mm) | L=Length (mm) | L1 (mm) | L3 (mm) | D=Diameter (mm) | Recommended tightening torque (Nm) | Weight (kg) | Travel S (mm) | R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.83 € | 1 | 4 Days | 7.1 | 12 | M8 | 10 | 6 | 12 | 9 | 1.5 | 8.5 | 7 | 6 | 8.2 | 15.5 | 12 | 1.2 | 0.0172 | 2.2 | 25 | ||
45.54 € | 1 | 4 Days | 9.5 | 16 | M12 | 14 | 8 | 18 | 13 | 2.2 | 12 | 9 | 8 | 10.9 | 20 | 16 | 6 | 0.0520 | 2.9 | 40 |