Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1328.16
Material | Edelstahl | D | M16 | D1(mm) | 34 |
---|---|---|---|---|---|
H(mm) | 30 | R(mm) | 0.45 | SW(mm) | 24 |
T(mm) | 22 |
This page is Cap nuts with collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals (K1328), part number K1328.16.
You can find the detail information about specifications and dimensions on part number K1328.16.