Manufacturer part number: K0853.92112022
Brand: KIPP
Price: 176.42 €
Delivery time: 4 Days
B=Width: 35 mm
B1: 13 mm
B2: 20 mm
H=Height: 10 mm
H1: 22 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0853.92112022
Part Number
|
---|
K0853.92112022 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B1 (mm) | B2 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | F1 (kN) | F2 (kN) | J (mm) | M1 (Nm) | M2 (Nm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
176.42 € | 1 | 4 Days | 35 | 13 | 20 | 10 | 22 | 9 | 105 | 26.5 | 13.5 | 7.4 | 10.4 | 12 | 19 | 26 | 0.3945 |
Loading...
Main material | High carbon steel | Surface finish body | black oxidised | Component material | High carbon steel |
---|---|---|---|---|---|
Form | B | Application | machined | Version 1 | adjustable |
Version 2 | stepped | Kind of fastening | elongated holes | Item | Toe Clamp |
Surface finish component | tempered and black oxidised |
This page is Toe clamps stepped (K0853), part number K0853.92112022.
You can find the detail information about specifications and dimensions on part number K0853.92112022.
Configure
Basic Attributes
Type
B=Width(mm)
B1(mm)
B2(mm)
H=Height(mm)
H1(mm)
H2(mm)
L=Length(mm)
L1(mm)
L2(mm)
F1(kN)
F2(kN)
J(mm)
M1(Nm)
M2(Nm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0853.92108016 |
K0853.92116030 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width (mm) | B1 (mm) | B2 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | F1 (kN) | F2 (kN) | J (mm) | M1 (Nm) | M2 (Nm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
112.42 € | 1 | 4 Days | 25 | 8.5 | 14 | 7.5 | 16 | 7 | 72 | 16.5 | 10 | 3.6 | 4 | 7 | 6.5 | 8 | 0.1469 | ||
249.71 € | 1 | 4 Days | 40 | 17 | 26 | 14 | 30 | 13 | 137 | 30 | 17.5 | 11.7 | 24 | 14 | 32 | 60 | 0.8628 |