Band Kits

Band Kits
Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable. The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met.

The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPS1 BA100

Part Number
PPS1 BA100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.62 €

1 6 Days

Loading...

  1. 1

Basic information

Technology PPS Grip Concept For Fitting Diameter(mm) 100 Construction Pipe and fittings: aluminium
Highlight Scalable system Operating Pressure 0 to 16 bar Quantity 1
Temperature - 20 to +80 °C Vacuum Capability -0.98 bar (vacuum 98%)

This page is Band Kits, part number PPS1 BA100.
You can find the detail information about specifications and dimensions on part number PPS1 BA100.

Tech Support