Female Thread Two Ports Wall Bracket - 2 Couplers and Drain - European Profile

Female Thread Two Ports Wall Bracket - 2 Couplers and Drain - European Profile
Wide range of compressed air quick couplings:
Regular: rapid connection and disconnection
Safety: rapid decompression and disconnection without the risk of hose whip
As our flaghip product, the prevoS1 quick coupling, is a long term investment. It combines high-tech design and performance to stand up the most demanding jobs. Complete control over decompression and disconnection in total safety: no risk of hose whip or accidental disconnection, eliminates risk to users and protects surrounding equipment and production peices from damage.

• Complies with ISO 4414 standard.
• Silicone-free manufacturing: reduces the risk of contaminates in the air line during paint or varnish applications.
• Anti-static construction: external dust will not be attracted to painted or varnished surfaces or create static electricity.
• ATEX: confirms the safety of the prevoS1 coupling in potentially explosive environments (gaseous, paint booths, etc.).
• Equipment meets the requirments of zones classified 1 and 2 (gas) and 21 and 22 (dust).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CRP 066806
CRP 066808
CRP 066810
CRP 066813
CRP 086806
CRP 086808
CRP 086810
CRP 086813
CRP 086816
CRP 116810
CRP 116813
CRP 116816
CRP 116819
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Hose ID
(mm)
ID Passage
(mm)

4.42 €

10 7 Days 66

4.50 €

10 7 Days 86

4.68 €

10 7 Days 106

6.40 €

10 7 Days 136

10.78 €

10 7 Days 68

9.58 €

10 7 Days 88

9.58 €

10 7 Days 108

10.32 €

10 7 Days 138

11.53 €

10 7 Days 168

22.37 €

1 7 Days 1011

12.53 €

1 7 Days 1311

12.53 €

1 7 Days 1611

18.87 €

1 7 Days 1911

Loading...

  1. 1

Basic information

Construction Stainless steel

Tech Support