Manufacturer part number: 65458610
Brand: MAEDLER
Price: 1.70 €
Delivery time: 4 Days
Thread size D1: M 10 mm
d2: 25 mm
d3: 45 mm
Inner diameter d4: 25 mm
e: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
65458610
Part Number
|
---|
65458610 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread size D1 (mm) | d2 (mm) | d3 (mm) | Inner diameter d4 (mm) | e (mm) | h (mm) | k (mm) | m (mm) | Max. load F1 max. (kg) | Max. load F2 max. (kg) | Max. load F3 max. (kg) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.70 € | 1 | Available | 4 Days | M 10 | 25 | 45 | 25 | 10 | 45 | 10 | 12 | 230 | 170 | 115 | 0.09 |
Loading...
Material | Steel (C15E) | Surface | Blank |
---|
This page is Lifting Eye Nuts DIN 582 (Ring Nuts), Steel, Forged Version, part number 65458610.
You can find the detail information about specifications and dimensions on part number 65458610.
Configure
Basic Attributes
Thread size D1(mm)
d2(mm)
d3(mm)
Inner diameter d4(mm)
e(mm)
h(mm)
k(mm)
m(mm)
Max. load F1 max.(kg)
Max. load F2 max.(kg)
Max. load F3 max.(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
65458606 |
65458608 |
65458612 |
65458616 |
65458620 |
65458624 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread size D1 (mm) | d2 (mm) | d3 (mm) | Inner diameter d4 (mm) | e (mm) | h (mm) | k (mm) | m (mm) | Max. load F1 max. (kg) | Max. load F2 max. (kg) | Max. load F3 max. (kg) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.19 € | 1 | Available | 4 Days | M 6 | 20 | 36 | 20 | 8.5 | 36 | 8 | 10 | 75 | 55 | 38 | 0.05 | |
1.19 € | 1 | Available | 4 Days | M 8 | 20 | 36 | 20 | 8.5 | 36 | 8 | 10 | 140 | 100 | 70 | 0.05 | |
2.71 € | 1 | Available | 4 Days | M 12 | 30 | 54 | 30 | 11 | 53 | 12 | 14 | 340 | 240 | 170 | 0.16 | |
4.90 € | 1 | Available | 4 Days | M 16 | 35 | 63 | 35 | 13 | 62 | 14 | 16 | 700 | 500 | 350 | 0.24 | |
6.78 € | 1 | Available | 4 Days | M 20 | 40 | 72 | 40 | 16 | 71 | 16 | 19 | 1200 | 860 | 600 | 0.36 | |
10.30 € | 1 | Available | 4 Days | M 24 | 50 | 90 | 50 | 20 | 90 | 20 | 24 | 1800 | 1290 | 900 | 0.72 |