Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPS MSI12
Vacuum capability | -0.98 bar (vacuum 98%) | Highlight | Scalable system | Temperature(°C) | - 20 to +80 |
---|---|---|---|---|---|
Technology | PPS Grip Concept | For pipe ID | 1/2" | BSPP female thread | G 1/2 |
Construction | Pipe and fittings: aluminium | Meets standards | PED REACH | Operating pressure | 0 to 16 bar |
BSPP male thread | G 1/2 |
Configure
Basic Attributes
Optional Attributes