DRFB/I Series - Hose Reel w/ Safety Retraction - Stainless Steel - Polyurethane Hose Ether Base

DRFB/I Series - Hose Reel w/ Safety Retraction - Stainless Steel - Polyurethane Hose Ether Base
Automatic hose reels are used for organzing work stations.
They save time and allow flexible hoses to be used safely and efficiently.
Distributed fluids: compressed air, cold and hot water, high and low pressure, oil, grease, oxygen and acetylene.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DRFINB 1012ESHE

Part Number
DRFINB 1012ESHE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

576.43 €

1 7 Days

Loading...

  1. 1

Basic information

ID/OD(mm) 10 x 14 Max. Operating Pressure(bar) 12 Construction AISI 304 stainless steel case
Coupler ESI 07HE Weight(kg) 6.8 Flow rate(l/min) 800
Connection 1 m of inlet supply hose Technology Pipe locked with ratchet stop Fixed inlet(mm) 10 x 14
Equipped with Swivel bracket Length(m) 12

This page is DRFB/I Series - Hose Reel w/ Safety Retraction - Stainless Steel - Polyurethane Hose Ether Base, part number DRFINB 1012ESHE.
You can find the detail information about specifications and dimensions on part number DRFINB 1012ESHE.

Tech Support