Straight Hydraulic Stud Fittings - High Pressure - HNB

Straight Hydraulic Stud Fittings - High Pressure - HNB
Hydraulic quick fittings are used to easily and safely connect and disconnect pipe and other oil equipment, without the need for special tools or equipment.
Technicians can select the specific part for their system from the Prevost fittings range (anchor link to the first paragraph), by figuring out the pressure, temperature and other technical conditions.
Double-closure fitting system: when uncoupled, the fitting shuts off the fluid supply and a closure system stops the adaptor to avoid downstream fluid flow.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HNB 25014
HNB 25018
HNB 25114
HNB 25118
HNB 25138
HNB 25212
HNB 25214
HNB 25238
HNB 25312
HNB 25334
HNB 25338
HNB 25401
HNB 25412
HNB 25434
HNB 25501
HNB 25534
HNB 25642
HNB 25749
HNB 25860
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
NPT Male Thread Max. Operating Pressure
(bar)
BSPP Male Thread

5.57 €

1 7 Days 1/8440G 1/4

4.42 €

1 7 Days 1/8440G 1/8

5.37 €

1 7 Days 1/4420G 1/4

5.07 €

1 7 Days 1/4420G 1/8

6.95 €

1 7 Days 1/4350G 3/8

10.37 €

1 7 Days 3/8310G 1/2

5.88 €

1 7 Days 3/8310G 1/4

6.42 €

1 7 Days 3/8310G 3/8

9.17 €

1 7 Days 1/2290G 1/2

17.00 €

1 7 Days 1/2250G 3/4

9.57 €

1 7 Days 1/2290G 3/8

21.55 €

1 7 Days 3/4200G 1

16.20 €

1 7 Days 3/4250G 1/2

14.48 €

1 7 Days 3/4200G 3/4

25.65 €

1 7 Days 1200G 1

24.52 €

1 7 Days 1200G 3/4

54.62 €

1 7 Days 1.25200G 1 1/4

67.15 €

1 7 Days 1.5180G 1 1/2

105.30 €

1 7 Days 2150G 2

Loading...

  1. 1

Basic information

Temperature(°C) - 40 to +100 Construction Steel

Tech Support