Equal Cross

Equal Cross
An extensive range of fittings for a complete, customized installation. Prevost's full line of compatible hoses and accessories can adapt to numerous diameter fluid lines and facility layouts.
Prevost connect the compressor to the tool: plugs, reducers, brackets, T fittings, cross fittings, stoppers, panel penetrations, etc.)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
JPL X4
JPL X6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For hose ID
(mm)
A mm

2.00 €

10 7 Days 439

2.73 €

10 7 Days 647

Loading...

  1. 1

Basic information

Temperature(°C) -10°C to + 80°C Technology Straight through path Operating pressure(bar) 0 to 10 bar

Tech Support