Manufacturer part number: ABG 06PRE
Brand: PREVOST
Price: 13.80 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ABG 06PRE
Sound Level(dBA) | 85 | Max. Operating Pressure(bar) | 12 | Construction | Polyamide composite body |
---|---|---|---|---|---|
Highlight | Compact | Air consumption (at 6 bar)(Nm3/h) | 14 | Temperature | - 15 to +70 °C |
Blowing force (at 6 bar)(g) | 286 | Connection | Built-in adaptor | Dynamic pressure (at 10 mm at 6 bar)(bar) | 2.5 |
This page is PrevoS1 Blow Gun with PRE Nozzle, part number ABG 06PRE.
You can find the detail information about specifications and dimensions on part number ABG 06PRE.
Part Number |
---|
CBG 06PRE |
EBG 07PRE |
IBG 06PRE |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
13.80 € | 1 | 7 Days | ||
13.80 € | 1 | 7 Days | ||
13.80 € | 1 | 7 Days |