Manufacturer part number: 63770900
Brand: MAEDLER
Price: 12.87 €
Delivery time: 4 Days
Size: 10 x 20
Outer width a: 20 mm
Inner width b: 10 mm
Hole diameter for bolts d1: 10 mm
Thread size d2: M 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
63770900
Part Number
|
---|
63770900 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | Outer width a (mm) | Inner width b (mm) | Hole diameter for bolts d1 (mm) | Thread size d2 (mm) | Thread pitch (mm) | g (mm) | I1 ±0.5 (mm) | l2 (mm) | Pull-out force F (N) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.87 € | 1 | Available | 4 Days | 10 x 20 | 20 | 10 | 10 | M 10 | 1.5 | 20 | 69 | 57 | 10208 | 74 |
Loading...
Material | Steel | Surface Treatment | Zinc Plating | Thread type | Right |
---|
This page is Clevis Joints DIN 71752, External Thread, Zinc-plated, part number 63770900.
You can find the detail information about specifications and dimensions on part number 63770900.
Configure
Basic Attributes
Size
Outer width a(mm)
Inner width b(mm)
Hole diameter for bolts d1(mm)
Thread size d2(mm)
Thread pitch(mm)
g(mm)
I1 ±0.5(mm)
l2(mm)
Pull-out force F(N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
63770500 |
63770700 |
63771100 |
63771300 |
63771500 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | Outer width a (mm) | Inner width b (mm) | Hole diameter for bolts d1 (mm) | Thread size d2 (mm) | Thread pitch (mm) | g (mm) | I1 ±0.5 (mm) | l2 (mm) | Pull-out force F (N) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.66 € | 1 | Available | 4 Days | 6 x 12 | 12 | 6 | 6 | M 6 | 1 | 12 | 44 | 37 | 3537 | 16 | |
8.38 € | 1 | Available | 4 Days | 8 x 16 | 16 | 8 | 8 | M 8 | 1.25 | 16 | 57 | 47 | 6441 | 38 | |
14.32 € | 1 | Available | 4 Days | 12 x 24 | 24 | 12 | 12 | M 12 | 1.75 | 24 | 82 | 68 | 12139 | 126 | |
35.55 € | 1 | Available | 4 Days | 14 x 28 | 27 | 14 | 14 | M 14 | 2 | 28 | 94 | 78 | 16560 | 183 | |
31.81 € | 1 | Available | 4 Days | 16 x 32 | 32 | 16 | 16 | M 16 | 2 | 32 | 108 | 89 | 22608 | 306 |