Manufacturer part number: 65358000
Brand: MAEDLER
Price: 21.47 €
Delivery time: 4 Days
Type: KMT 0
Thread size x Pitch d1: M 10x0.75 mm
d2: 28 mm
d3: 23 mm
d4: 11 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
65358000
Part Number
|
---|
65358000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Thread size x Pitch d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | B (mm) | b (mm) | t (mm) | S (mm) | Tightening torque TAS1) (Nm) | Permissible axial load (kN) | d5 (mm) | Wrench size sw (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.47 € | 1 | Available | 4 Days | KMT 0 | M 10x0.75 | 28 | 23 | 11 | 14 | 4 | 2 | M 5 | 4.5 | 35 | 21 | 24 |
Loading...
Type | Lock Nuts with Tooth Lock Washer | Material | Steel / Brass | Surface Treatment | Black Oxide |
---|
This page is Locknuts KMT with Locking Pins, part number 65358000.
You can find the detail information about specifications and dimensions on part number 65358000.
Configure
Basic Attributes
Type
Thread size x Pitch d1(mm)
d2(mm)
d3(mm)
d4(mm)
B(mm)
b(mm)
t(mm)
S(mm)
Tightening torque TAS1)(Nm)
Permissible axial load(kN)
d5(mm)
Wrench size sw(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
65358001 |
65358002 |
65358003 |
65358004 |
65358005 |
65358006 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Thread size x Pitch d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | B (mm) | b (mm) | t (mm) | S (mm) | Tightening torque TAS1) (Nm) | Permissible axial load (kN) | d5 (mm) | Wrench size sw (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.75 € | 1 | Available | 4 Days | KMT 1 | M 12x1 | 30 | 25 | 13 | 14 | 4 | 2 | M 5 | 4.5 | 40 | 23 | 27 | |
23.71 € | 1 | Available | 4 Days | KMT 2 | M 15x1 | 33 | 28 | 16 | 16 | 4 | 2 | M 5 | 4.5 | 60 | 26 | 30 | |
25.54 € | 1 | Available | 4 Days | KMT 3 | M 17x1 | 37 | 33 | 18 | 18 | 5 | 2 | M 6 | 8 | 80 | 29 | 34 | |
25.54 € | 1 | Available | 4 Days | KMT 4 | M 20x1 | 40 | 35 | 21 | 18 | 5 | 2 | M 6 | 8 | 90 | 32 | 36 | |
28.51 € | 1 | Available | 4 Days | KMT 5 | M 25x1.5 | 44 | 39 | 26 | 20 | 5 | 2 | M 6 | 8 | 130 | 36 | 41 | |
30.29 € | 1 | Available | 4 Days | KMT 6 | M 30x1.5 | 49 | 44 | 32 | 20 | 5 | 2 | M 6 | 8 | 160 | 41 | 46 |