Stand (Angle Steel), Granite Plate

Stand (Angle Steel), Granite Plate
Surface diamond lapped, side face fine ground, backside fine sawn. The optional stand is a welded construction including 3 or 5-point bearings and two adjusting screws. Delivered with a certificate of inspection.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
901-931
901-932
901-933
901-934
901-935
901-936
901-937
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions L x W x H
(mm)
Mass
(kg)

633.75 €

1 5 Days 630 x 400 x 7022

713.75 €

1 60 Days 630 x 630 x 7025

746.25 €

1 5 Days 1000 x 630 x 10028

803.95 €

1 5 Days 1000 x 1000 x 10030

803.95 €

1 60 Days 1200 x 800 x 16030

951.25 €

1 5 Days 1600 x 1000 x 16035

1,047.50 €

1 60 Days 2000 x 1000 x 22040

Loading...

  1. 1

Basic information

Compressive Strength(N/mm2) Approx. 280 Flexural Strength(N/mm2) 13 - 22 Linear Coefficient of Expansion (5 - 7.5) x 10-6 x K-1
Vickers Hardness HV 850-900

Tech Support