Rotary shaft lip seals DIN 3760 (23915) (23915-11254005)

Rotary shaft lip seals DIN 3760 (23915) 23915-11254005

Product Details:

Manufacturer part number: 23915-11254005

Brand: NORELEM

Price: 6.24

Delivery time: 4 Days


Technical Data:

D1=Diameter: 25 Ø

Dust Lip: Not Provided

B=Width: 5 mm

Form: A

D2=Diameter: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23915-11254005

Part Number
23915-11254005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Diameter
(Ø)
Dust Lip B=Width
(mm)
Form D2=Diameter
(mm)
Weight (ERP)
(kg)

6.24 €

1 4 Days 25Not Provided5A400.0069

Loading...

  1. 1

Basic information

Seal Material Nitrile Rubber Environment, Applications Fuel Resistant / Abrasion Resistant Version 1 Radial
Item Rotary shaft lip seal RoHS Yes

This page is Rotary shaft lip seals DIN 3760 (23915), part number 23915-11254005.
You can find the detail information about specifications and dimensions on part number 23915-11254005.

Variation of this product

Part Number
23915-11072207
23915-11082207
23915-11101907
23915-11254007
23915-11254008
23915-11254010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Diameter
(Ø)
Dust Lip B=Width
(mm)
Form D2=Diameter
(mm)
Weight (ERP)
(kg)

4.89 €

1 4 Days 7Not Provided7A220.0043

4.89 €

1 4 Days 8Not Provided7A220.0038

4.89 €

1 4 Days 10Not Provided7A190.0030

6.24 €

1 4 Days 25Not Provided7A400.0099

6.24 €

1 4 Days 25Not Provided8A400.0114

6.24 €

1 4 Days 25Not Provided10A400.0121

Tech Support