Aluminium protection plugs (03150-11) (03150-11-60112021)

Aluminium protection plugs (03150-11) 03150-11-60112021

Product Details:

Manufacturer part number: 03150-11-60112021

Brand: NORELEM

Price: 0.92

Delivery time: 4 Days


Technical Data:

A=Internal diameter: 21 mm

B: 11.5 mm

C: M12 mm

D: 13 mm

E: 11.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03150-11-60112021

Part Number
03150-11-60112021
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Internal diameter
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Weight (ERP)
(kg)

0.92 €

1 4 Days 2111.5M121311.660.0047

Loading...

  1. 1

Basic information

Item Protective plug Main material Aluminium RoHS Yes

This page is Aluminium protection plugs (03150-11), part number 03150-11-60112021.
You can find the detail information about specifications and dimensions on part number 03150-11-60112021.

Variation of this product

Part Number
03150-11-60108015
03150-11-60116026
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Internal diameter
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Weight (ERP)
(kg)

0.80 €

1 4 Days 157.5M812.611.850.0027

1.19 €

1 4 Days 2615M161715.680.0108

Tech Support