Face seal, closed, steel (21560) (21560-120)

Face seal, closed, steel (21560) 21560-120

Product Details:

Manufacturer part number: 21560-120

Brand: NORELEM

Price: 8.72

Delivery time: 4 Days


Technical Data:

D=internal diameter: 12 mm

D1=Outside diameter: 22 mm

H=Thickness: 3 mm

Weight (ERP): 0.0021 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21560-120

Part Number
21560-120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=internal diameter
(mm)
D1=Outside diameter
(mm)
H=Thickness
(mm)
Weight (ERP)
(kg)

8.72 €

1 4 Days 122230.0021

Loading...

  1. 1

Basic information

Main material Steel Component material Rubber Version 2 Closed
Item Face seal RoHS Yes

This page is Face seal, closed, steel (21560), part number 21560-120.
You can find the detail information about specifications and dimensions on part number 21560-120.

Variation of this product

Part Number
21560-160
21560-200
21560-250
21560-300
21560-400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=internal diameter
(mm)
D1=Outside diameter
(mm)
H=Thickness
(mm)
Weight (ERP)
(kg)

4.37 €

1 4 Days 162630.0025

4.37 €

1 4 Days 203240.0044

5.11 €

1 4 Days 254040.0069

6.20 €

1 4 Days 304750.0123

12.16 €

1 4 Days 406250.0191

Tech Support