Manufacturer part number: 29036-18
Brand: NORELEM
Price: 3.68 €
Delivery time: 4 Days
N: 5 mm
A=Internal diameter: 18
B: 5,3 (2x)
C: 30
D: 25
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29036-18
Part Number
|
---|
29036-18 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | N (mm) | A=Internal diameter | B | C | D | E (mm) | F | G=-Width (mm) | H (mm) | K (mm) | L (mm) | O (mm) | P (mm) | R (mm) | S (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.68 € | 1 | 4 Days | 5 | 18 | 5,3 (2x) | 30 | 25 | 26.5 | 40 | 50 | 20 | - | 65 | 35 | 21 | 34 | M6x18 | 0.0461 |
Loading...
Mounting Method | Clamp Type Screw Fastening | Material | Thermoplastic | Item | Tube clamp |
---|---|---|---|---|---|
Product type | Without toothing | Version 1 | With swivel foot | Version 2 | For round tubes |
Component material | Steel | Surface finish component | Galvanised | RoHS | Yes |
This page is Tube clamps swivel base, plastic (29036), part number 29036-18.
You can find the detail information about specifications and dimensions on part number 29036-18.
Configure
Basic Attributes
K(mm)
N(mm)
A=Internal diameter
B
C
D
E(mm)
F
G=-Width(mm)
H(mm)
L(mm)
O(mm)
P(mm)
R(mm)
S(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
29036-30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | N (mm) | A=Internal diameter | B | C | D | E (mm) | F | G=-Width (mm) | H (mm) | K (mm) | L (mm) | O (mm) | P (mm) | R (mm) | S (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.45 € | 1 | 4 Days | 7.5 | 30 | 6,5 (4x) | 45 | 40 | 41.5 | 60 | 75 | 32.5 | 60 | 100.5 | 75 | 28.5 | 52.5 | M8x25 | 0.1503 |