Glide plate bronze, maintenance-free, Form C (23765-01) (23765-01-075100)

Glide plate bronze, maintenance-free, Form C (23765-01) 23765-01-075100

Product Details:

Manufacturer part number: 23765-01-075100

Brand: NORELEM

Price: 72.17

Delivery time: 4 Days


Technical Data:

L=Length: 100 mm

L1: 70 mm

B=Width: 75 mm

B1: 45 mm

Weight (ERP): 0.2400 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23765-01-075100

Part Number
23765-01-075100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
L1
(mm)
B=Width
(mm)
B1
(mm)
Weight (ERP)
(kg)

72.17 €

1 4 Days 1007075450.2400

Loading...

  1. 1

Basic information

Main material Bronze Form C Version 1 Maintenance-free
Item Glide plate Component material Graphite H=Height(mm) 5
D=diameter(mm) 9 RoHS Yes PL Edelstahl No

This page is Glide plate bronze, maintenance-free, Form C (23765-01), part number 23765-01-075100.
You can find the detail information about specifications and dimensions on part number 23765-01-075100.

Variation of this product

Part Number
23765-01-075075
23765-01-075125
23765-01-100100
23765-01-100125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)
L1
(mm)
B=Width
(mm)
B1
(mm)
Weight (ERP)
(kg)

60.98 €

1 4 Days 754575450.2000

84.28 €

1 4 Days 1259575450.2600

88.29 €

1 4 Days 10070100700.3500

104.34 €

1 4 Days 12595100700.4000

Tech Support