Manufacturer part number: 08920-L0360X16
Brand: NORELEM
Price: 144.38 €
Delivery time: 4 Days
Inner Diameter: 3.6 mm
Outer Diameter: 8 mm
Product type: Medium
D3: 15 mm
D4: D1+0.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
08920-L0360X16
Part Number
|
---|
08920-L0360X16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter (mm) | Outer Diameter (mm) | Product type | D3 (mm) | D4 (mm) | D6 (mm) | L2 (mm) | M (mm) | T1 (mm) | T2 (mm) | D1 drill bushes print (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
144.38 € | 1 | Available | 4 Days | 3.6 | 8 | Medium | 15 | D1+0.5 | 2.5 | 8 | 4.25 | 0.02 | 0.005 | From 2.4 to 4.0 | 0.0132 |
Loading...
Basic Shape | Shouldered | Material | Steel | Main material | Mild steel |
---|---|---|---|---|---|
Form | L | Form definition | Exchangeable bush | Item | Replaceable drill bush |
Version 1 | With collar | RoHS | Yes |
This page is Push-in drill bushes, DIN 173, part 1, Form L (08920), part number 08920-L0360X16.
You can find the detail information about specifications and dimensions on part number 08920-L0360X16.
Configure
Basic Attributes
Inner Diameter(mm)
Outer Diameter(mm)
Product type
D3(mm)
D4(mm)
D6(mm)
L2(mm)
M(mm)
T1(mm)
T2(mm)
D1 drill bushes print(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
08920-L0250X16 |
08920-L0260X10 |
08920-L0260X16 |
08920-L0370X10 |
08920-L0370X16 |
08920-L0380X10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter (mm) | Outer Diameter (mm) | Product type | D3 (mm) | D4 (mm) | D6 (mm) | L2 (mm) | M (mm) | T1 (mm) | T2 (mm) | D1 drill bushes print (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
144.38 € | 1 | Available | 4 Days | 2.5 | 8 | Medium | 15 | D1+0.5 | 2.5 | 8 | 4.25 | 0.02 | 0.005 | From 2.4 to 4.0 | 0.0137 | |
115.53 € | 1 | Available | 4 Days | 2.6 | 8 | Short | 15 | - | 2.5 | 8 | 4.25 | 0.02 | 0.005 | From 2.4 to 4.0 | 0.0118 | |
144.38 € | 1 | Available | 4 Days | 2.6 | 8 | Medium | 15 | D1+0.5 | 2.5 | 8 | 4.25 | 0.02 | 0.005 | From 2.4 to 4.0 | 0.0141 | |
115.53 € | 1 | Available | 4 Days | 3.7 | 8 | Short | 15 | - | 2.5 | 8 | 4.25 | 0.02 | 0.005 | From 2.4 to 4.0 | 0.0118 | |
144.38 € | 1 | Available | 4 Days | 3.7 | 8 | Medium | 15 | D1+0.5 | 2.5 | 8 | 4.25 | 0.02 | 0.005 | From 2.4 to 4.0 | 0.0131 | |
115.53 € | 1 | Available | 4 Days | 3.8 | 8 | Short | 15 | - | 2.5 | 8 | 4.25 | 0.02 | 0.005 | From 2.4 to 4.0 | 0.0110 |