Manufacturer part number: 27799-20-16160820
Brand: NORELEM
Price: 1.66 €
Delivery time: 4 Days
Main Body Height h: 5 mm
A: 16 mm
Suitable for: 16x16x0.8-2
Weight (ERP): 0.0020 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27799-20-16160820
Type | Others | Body Material | Polyethylene | Form | B |
---|---|---|---|---|---|
Item | Plug | Main colour | Black | Version 1 | With felt glide surface |
Version 2 | For square tubing | H1(mm) | 3.5 | Form definition | Square |
L=Length(mm) | 11.5 | RoHS | Yes | PL Edelstahl | No |
This page is Plugs, plastic with felt glide surface for round and square tubes, Form B, square (27799-20), part number 27799-20-16160820.
You can find the detail information about specifications and dimensions on part number 27799-20-16160820.
Part Number |
---|
27799-20-13130520 |
27799-20-15150820 |
27799-20-18181530 |
27799-20-20200830 |
27799-20-22220830 |
27799-20-25251030 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Height h (mm) | A (mm) | Suitable for | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|
1.68 € | 1 | 4 Days | 4 | 13 | 13x13x0.5-2 | 0.0010 | ||
1.64 € | 1 | 4 Days | 3 | 15 | 15x15x0.8-2 | 0.0010 | ||
1.66 € | 1 | 4 Days | 5 | 18 | 18x18x1.5-3 | 0.0020 | ||
1.67 € | 1 | 4 Days | 5 | 20 | 20x20x0.8-3 | 0.0020 | ||
1.90 € | 1 | 4 Days | 5 | 22 | 22x22x0.8-3 | 0.0030 | ||
1.90 € | 1 | 4 Days | 5 | 25 | 25x25x1-3 | 0.0030 |