Toggle clamps variable with thrust rod (05305)

Toggle clamps variable with thrust rod (05305)
· Automatic adaptation to workpiece height without having to adjust the thrust screw

· Adjustable clamping force

· Toggle clamps are used as assembly and holding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05305-035

Part Number
05305-035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

45.18 €

1 4 Days

Loading...

  1. 1

Basic information

Attaching Method Flange Base Body Material Steel Item Variable toggle clamp
Version 2 With thrust rod A(mm) 25.4 A1(mm) 53
A2(mm) 38 A3(mm) 25.4 B(mm) 33
B1(mm) 60 B4(mm) 48 B5(mm) 38
B6(mm) 32 D(mm) 6.5 D1(mm) 23
D2(mm) 12 F(kN) 2.5 H(mm) 46
H1(mm) 27 H2(mm) 155 H5(mm) 25
L(mm) 233 L2(mm) 154 L4(mm) 73
max. clamping height 35 RoHS Yes Weight (ERP)(kg) 0.4528

This page is Toggle clamps variable with thrust rod (05305), part number 05305-035.
You can find the detail information about specifications and dimensions on part number 05305-035.

Tech Support