Pneumatic clamp with vertical cylinder attachment, steel (05332)

Pneumatic clamp with vertical cylinder attachment, steel (05332)
· Pneumatic clamps are used as assembly and workholding fixtures

· Double action

· Automatable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05332-02
05332-03
05332-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H H1 H6 D1 H2 H3 H4 H5 L4 B2 L2 L5 B1 R F2
(kN)
F3
(kN)
F4
(kN)
VL suitable thrust screws D F1
(kN)
L1 L6=Length H7 B=Width L3 Size H8 Weight in kg (ERP)
(kg)

432.93 €

1 4 Days 659438.4 - 45.01215.81212.512.5252712.56.56M51.20.710.26M6x355.6156.593143.554.515.3267.50.6945

492.62 €

1 4 Days 68.710738.0 - 46.51617.51816-36251612.58G1/82.50.651.10.35M8x456.5180.5112.518462.516.53781.0250

623.35 €

1 4 Days 10014451.0 - 80.01620.52032324945321910G1/431.52.20.8M8x658.5210213924577.517.54801.7040

Loading...

  1. 1

Basic information

Version 1 with vertical cylinder attachment Main material steel Item Pneumatic clamp
α 90° Component material stainless steel RoHS yes

Tech Support