Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04364-10-1060
Material | Steel | Type | Main Body | Main material | High carbon steel |
---|---|---|---|---|---|
Surface finish body | Black oxidised | Main colour | Black | Form | B |
Version 1 | Swivel to the right | B=Width(mm) | 90 | B1(mm) | 70 |
D=diameter(mm) | 11 | Form definition | Without clamping arm | H=Height(mm) | 80 |
H1(mm) | 139 | H2(mm) | 11 | H3(mm) | 15 |
H4(mm) | 30 | H5(mm) | 29 | Item | Swing clamp |
L3(mm) | 50 | S1(mm) | 11 | S2(mm) | 10 |
SW=key width(mm) | 19 | RoHS | Yes | PL Edelstahl | No |
Weight (ERP)(kg) | 1.2000 |
This page is Swing clamps, heavy duty, automation compatible, Form B, without clamping arm (04364-10), part number 04364-10-1060.
You can find the detail information about specifications and dimensions on part number 04364-10-1060.