Proximity switch inductive, with thread, form C (83000)

Proximity switch inductive, with thread, form C (83000)
· High switching frequency and accuracy

· Non-sensitive to vibrations, dust and moisture

· Short-circuit proof and reverse-polarity protected

· IP rating 67

· Temperature range: -25 to +70 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

83000-10-080X300

Part Number
83000-10-080X300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

121.34 €

1 4 Days

Loading...

  1. 1

Basic information

L=housing length(mm) 27 Current I max.(mA) 100 P=cable length(mm) 300
Switching distance Sn(mm) 0.8 Material active surface PBT Switching frequency f(Hz) 5000
Connection type Connector 3-pin Form C Version 1 Inductive
Version 2 With thread Component material Plastic Main material Stainless steel
Item Inductive proximity switch G=Thread M5X0.5 G1=Thread M8x1
RoHS Yes PL Edelstahl No Weight (ERP)(kg) 0.0139

This page is Proximity switch inductive, with thread, form C (83000), part number 83000-10-080X300.
You can find the detail information about specifications and dimensions on part number 83000-10-080X300.

Tech Support