Clamping lever with protective cap, zinc, plastic-coated, inch (06451)

Clamping lever with protective cap, zinc, plastic-coated, inch (06451)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Cap to protect against dust and dirt

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06451-92A22
06451-92A32
06451-93A32
06451-93A42
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

16.91 €

1 4 Days 65329.513.521/4-2018.52074.5196.517.542.545.5120.0820

16.91 €

1 4 Days 65329.513.525/16-1818.52074.5196.517.542.545.5120.0810

19.22 €

1 4 Days 8041.5111635/16-1821229122102454.558.5140.1320

19.22 €

1 4 Days 8041.5111633/8-1621229122102454.558.5140.1290

Loading...

  1. 1

Basic information

Main material Zinc Surface finish body plastic-coated Main colour orange RAL 2004
Component material Stainless steel Surface finish component bright Item Clamping Lever
Thread type internal thread Version 1 with protective cap RoHS yes

Tech Support