Palm grips DIN 6335, grey cast iron, Form C, blind hole, inch (06160) (06160-3CR)

Palm grips DIN 6335, grey cast iron, Form C, blind hole, inch (06160) 06160-3CR

Product Details:

Manufacturer part number: 06160-3CR

Brand: NORELEM

Price: 21.71

Delivery time: 4 Days


Technical Data:

Outside diameter: 100 φ

Main Body Height t: 65 mm

H3: 38

D=bore: 0.75 mm

D2: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06160-3CR

Part Number
06160-3CR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(φ)
Main Body Height t
(mm)
H3 D=bore
(mm)
D2
(mm)
T=bore depth
(mm)
T1
(mm)
Weight (ERP)
(kg)

21.71 €

1 4 Days 10065380.753236400.7588

Loading...

  1. 1

Basic information

Main Body Type Polygon Main Body Material Cast Iron Main material Grey cast iron
Surface finish body Tumbled DIN DIN 6335 Form C
Item Palm grip Thread type Reamed hole RoHS Yes

This page is Palm grips DIN 6335, grey cast iron, Form C, blind hole, inch (06160), part number 06160-3CR.
You can find the detail information about specifications and dimensions on part number 06160-3CR.

Variation of this product

Part Number
06160-3CM
06160-3CN
06160-3CO
06160-3CP
06160-3CQ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(φ)
Main Body Height t
(mm)
H3 D=bore
(mm)
D2
(mm)
T=bore depth
(mm)
T1
(mm)
Weight (ERP)
(kg)

2.82 €

1 4 Days 3221100.251212150.0346

3.88 €

1 4 Days 4026140.3121415180.0549

5.08 €

1 4 Days 5034200.3751818210.1083

6.82 €

1 4 Days 6342250.52022250.1956

11.19 €

1 4 Days 8052300.6252528320.3539

Tech Support