Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06094-140005
Main Body Type | Round shape | D | M5 | Main Body Material | Polyamide |
---|---|---|---|---|---|
Main Body Height t(mm) | 11.5 | Steel code | 1.4404 | Component material | Stainless steel |
Size(mm) | 0 | Surface finish component | Bright | Main colour | Black grey RAL 7021 |
D1(mm) | 15 | D2(mm) | 11 | D3(mm) | 13 |
H1(Nm) | 4.3 | T=thread depth(mm) | 6 | Approval / Certification | FDA + EU10/2011 |
Item | Knurled knob | Thread type | Internal thread | Version 1 | Metal detectable |
RoHS | Yes | PL Edelstahl | Yes | Weight (ERP)(kg) | 0.0120 |
This page is Knurled knobs, plastic, metal detectable with internal thread (06094), part number 06094-140005.
You can find the detail information about specifications and dimensions on part number 06094-140005.