Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
20064-029
Air consumption per cycle at 6 bar(ccm) | 303 | Axial load(N) | 1800 | Component material | steel |
---|---|---|---|---|---|
Cylinder Ø | 2 x 38 | Driving torque(Nm) | 24 | Item | Rotary Module |
Main material | aluminium | Radial load(N) | 2400 | Rotation angle | 0 - 190 |
Size | 9 | Suitable plug connector | 20950-010X2000 | Suitable proximitiy switch | 20915-030 |
tilt moment max.(Nm) | 110 | Version 1 | pneumatic | Version 2 | heavy version |
RoHS | yes | Weight (ERP)(kg) | 6.9700 |
This page is Rotary module pneumatic, aluminium, heavy version (20064), part number 20064-029.
You can find the detail information about specifications and dimensions on part number 20064-029.