Rotary module pneumatic, aluminium (20060-014)

Rotary module pneumatic, aluminium (20060-014)
· For small installation spaces with double-acting drive cylinder

· Rotation angle infinitely adjustable from 0° to 190°

· High fit precision between the modules via centring system

· Hardened, external and variable stop system

· Repeat accuracy ±0.01°

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20060-014

Part Number
20060-014
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

864.11 €

1 4 Days

Loading...

  1. 1

Basic information

Air consumption per cycle at 6 bar(ccm) 5 Axial load(N) 300 Component material steel
Cylinder Ø 2 x 10 Driving torque(Nm) 0.28 Item Rotary Module
Main material aluminium Radial load(N) 220 Rotation angle 0 - 190
Size 4 Suitable plug connector 20960-010X2000 Suitable proximitiy switch 20915-010
Suitable shock absorber 26300-1010008 Version 1 pneumatic RoHS yes
Weight (ERP)(kg) 0.2457

This page is Rotary module pneumatic, aluminium (20060-014), part number 20060-014.
You can find the detail information about specifications and dimensions on part number 20060-014.

Tech Support