Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Mounting Plate Thickness(mm) | 3(MAX) | Rated Voltage(V) | 600 | Rated Current(A) | 30 |
---|---|---|---|---|---|
Withstand Voltage(V) | AC2000 | Insulation resistance(V) | DC1000 | Main insulation material | Phenol |
Panel mounting method | Nut tightener | Note | The knob is removable. |