COB Type - Panel Supports for Mounting in Control Panels

COB Type - Panel Supports for Mounting in Control Panels
  • Volume Discount
Connector for internal control panel mounting. Made of flame-resistant thermoplastic resin. Supports DIN rail mounting.

[Features]
• Connectors made of flame-resistant thermoplastic resin for internal control panel mounting. Supports DIN rail mounting.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
COB 06 BC
COB 06 CMS
COB 10 BC
COB 10 CMS
COB 16 BC
COB 16 CMS
COB 24 BC
COB 24 CMS
COB TCQ
COB TSF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType Part names Distance between centers of corresponding mounting screws Details Note

31.76 €

1 Available 6 Days 10Connector FastenerConnector carrier44x27--

19.92 €

1 Available 6 Days 10HoodInsulator enclosure insert carrier44x27Side entry, cable clamp included-

31.36 €

1 Available 5 Days 10Connector FastenerConnector carrier57x27--

20.96 €

1 Available 5 Days 10HoodInsulator enclosure insert carrier57x27Side entry, cable clamp included-

32.74 €

1 Available 5 Days 10Connector FastenerConnector carrier77.5x27--

23.26 €

1 Available 6 Days 10HoodInsulator enclosure insert carrier77.5x27Side entry, cable clamp included-

34.84 €

1 Available 6 Days 10Connector FastenerConnector carrier104x27--

24.14 €

1 Available 6 Days 10HoodInsulator enclosure insert carrier104x27Side entry, cable clamp included-

19.22 €

1 Available 6 Days 10OtherConnector carrierShort side 27 mm response-Snap mechanism included

11.86 €

1 Available 5 Days 10OtherInsert carrierShort side 27 mm responseWith hole for cable support band-

Loading...

  1. 1

Basic information

Color Gray Application For inserts

Tech Support