F-end (PF tube use with screw) G type

F-end (PF tube use with screw) G type

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
· For use with VVF cable false ceiling connections where sensors, etc. are mounted.
· Four colors.
· Useful for identifying complex wiring arrangements, etc. (Size 36 excluded). Can be fixed using a single screw.
· Equipped with seal for preventing intrusion of unset cement.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MFSE-16FGKY
MFSE-22FGKY
MFSE-28FGKY
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Compatible Pipe Diameter Length
(mm)
Color

2.26 €

10 6 Days Yellow16 (PF tube)84.1Yellow

2.51 €

10 6 Days Yellow22 (PF tube)85.8Yellow

4.40 €

10 6 Days Yellow28 (PF tube)115.5Yellow

Loading...

  1. 1

Basic information

Material Flame-Retardant ABS

Tech Support