Raychem (Raychem) shrinkable tubing V2 (V2-5)

Raychem (Raychem) shrinkable tubing V2 V2-5
  • Volume Discount

Product Details:

Manufacturer part number: V2-5

Brand: TE CONNECTIVITY

Price: 135.00

Delivery time: 5 Days


Technical Data:

Internal diameter (before contraction): 5.6 mm

Wall Thickness (after shrinking): 0.56 mm

Tube Length: 100000 mm

Internal diameter (after contraction): 2.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V2-5

Part Number
V2-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Tube Length
(mm)
Internal diameter (after contraction)
(mm)

135.00 €

1 Available 5 Days -5.60.561000002.5

Loading...

  1. 1

Basic information

Shrinkage Rate Less Than 2 : 1 Material Radiation crosslinking polyolefin Color Black
Flame Retardant Available Adhesive N/A Representative Standard UL / CSA
Shrinkage temperature(°C or more) 90

This page is Raychem (Raychem) shrinkable tubing V2, part number V2-5.
You can find the detail information about specifications and dimensions on part number V2-5.

Variation of this product

Part Number
V2-11
V2-12
V2-14
V2-6
V2-7
V2-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Tube Length
(mm)
Internal diameter (after contraction)
(mm)

121.37 €

1 Available 5 Days -11.40.56500005.5

97.26 €

1 Available 5 Days -12.70.56500006.0

104.74 €

1 24 Days 1014.40.68500007.0

142.50 €

1 Available 5 Days -6.60.561000003.0

120.37 €

1 Available 5 Days -7.60.56500003.5

110.46 €

1 Available 5 Days -8.60.56500004.0

Tech Support