Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
170289-1
Applicable pin/contact | Female | Application | Cable Connection | Wire connection method | Crimp |
---|---|---|---|---|---|
Connection direction | Straight | Applicable wire range(AWG) | 20-14 | Applicable wire range(mm2) | 0.5-2.0 |
Insulation coating outer diameter(mm) | 2.2-3.4 |