Registar
2
Confirmado
  • Contact configuration (key lock, selector)
  • Notch number
  • Suspend/Return
    • Return
  • Terminal shape
  • Operating unit dimensions: Height(mm)
  • Panel depth dimensions(mm)
  • Operation Unit Color1
  • Operation Unit Color (When Lit)
  • LED Lamp Color
  • LED Lamp Voltage
  • Unit Position (1-2-3)
  • Dias de envio estimados
    • Tudo
    • Dentro de 6 dias úteis

φ30 mm Selector Switch (Illumination Type) A30NW Series (A30NW-2ML-TRA-G102-RC)

Número da peça:

A30NW-2ML-TRA-G102-RC
Limpar
    Quantidade:
    Loading...

    Lista de números de peça

    Número de itens
    Número da peça
    A30NW-2ML-TRA-G102-RC

    Contact configuration (key lock, selector)

    Notch number

    Suspend/Return

    Terminal shape

    Operating unit dimensions: Height

    (mm)

    Panel depth dimensions

    (mm)

    Operation Unit Color1

    Operation Unit Color (When Lit)

    LED Lamp Color

    LED Lamp Voltage

    Unit Position (1-2-3)

    RoHS?Quantidade mínima de encomenda
    1a1b
    2
    [Return] Right Return
    Screw terminal
    47
    69.5
    Red
    Red
    Red
    AC/DC 24
    NO-Lighting Unit-NC
    10
    1 unidades
    Preço unitário (excluindo IVA)(Preço unitário incluindo IVA)
    Data de envio standard
    27.33 €
    ( 32.52 € )
    6 dias úteis

    Informações detalhadas

    Informações básicas

    φ30 mm selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
    Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.

    [Workability]
    · Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
    · Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
    [Safety]
    · It uses a lock lever mechanism that can be reliably and easily operated
    · The finger protective structure provides high safety
    · The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
    [Product Lineup]
    · The buttons and bezels are available in abundant colors and shapes

    O número da peça foi confirmado