Manufacturer part number: 49685/500
Brand: HELUKABEL
Price: 6,290.30 €
Delivery time: 5 Days
Overall Length: 500 m
Conductor Cross Section: 0.34 mm2
Number Of Cores: 25 Core
Finished outer diameter: 12 mm
Rated voltage U: 500
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
49685/500
Part Number
|
---|
49685/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated voltage U | |
---|---|---|---|---|---|---|---|---|---|---|---|
6,290.30 € | 1 | 5 Days | 10 | 500 | 0.34 | 25 | 12 | 500 |
Loading...
Sheath (outer coating) color | Gray | Sheath (outer coating) material | TMPU | Conductor category | feinstdrähtig |
---|---|---|---|---|---|
Core insulation | TPE-E | Core identification | colored | Stranding | core |
Protective conductor | no |
This page is Cable for Drag Chain PUR,TMPU screened UV resistant halogen free SUPERTRONIC C PURÖ, part number 49685/500.
You can find the detail information about specifications and dimensions on part number 49685/500.
Configure
Basic Attributes
Overall Length(m)
Conductor Cross Section(mm2)
Number Of Cores(Core)
Finished outer diameter(mm)
Rated voltage U
Filter by standard shipping days
Optional Attributes
Part Number |
---|
49653/1000 |
49653/500 |
49654/1000 |
49654/500 |
49655/1000 |
49655/500 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated voltage U |
---|---|---|---|---|---|---|---|---|---|---|---|
1,595.66 € | 1 | 5 Days | 10 | 1000 | 0.14 | 2 | 4.2 | 350 | |||
797.83 € | 1 | 5 Days | 10 | 500 | 0.14 | 2 | 4.2 | 350 | |||
1,752.00 € | 1 | 5 Days | 10 | 1000 | 0.14 | 3 | 4.4 | 350 | |||
875.99 € | 1 | 5 Days | 10 | 500 | 0.14 | 3 | 4.4 | 350 | |||
1,830.26 € | 1 | 5 Days | 10 | 1000 | 0.14 | 4 | 4.7 | 350 | |||
915.14 € | 1 | 5 Days | 10 | 500 | 0.14 | 4 | 4.7 | 350 |