Manufacturer part number: 21112/500
Brand: HELUKABEL
Price: 897.28 €
Delivery time: 5 Days
Overall Length: 500 m
Conductor Cross Section: 0.22 mm2
Number Of Cores: 6 Core
Finished outer diameter: 6.2 mm
Cop: 31 kg / km
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21112/500
Part Number
|
---|
21112/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) | Cop (kg / km) | Number of couples x cross section (mm2) | Weight approx. (kg / km) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
897.28 € | 1 | 5 Days | 10 | 500 | 0.22 | 6 | 6.2 | 31 | 3 x 2 x 0.22 | 66 |
Loading...
Sheath (outer coating) color | Gray | Sheath (outer coating) material | PVC (Polyvinyl Chloride) | Insulation body materials | Polyethylene-Based |
---|---|---|---|---|---|
Temperature range (moved)(°C) | -5°C to +70°C | Temperature range (unmoved) | -30°C to +80°C | Test voltage | Core / core 2000 V, core / shield 1000 V |
Stranding | Pairs | Conductor class | Kl.2 = stranded | Conductor material | Copper, blank |
Flame retardant | according to EN 60332-1-2 | Screen over stranding element | Foil | Screen over stranding | Weave |
This page is Data & Computer Cables PVC screened Pair TRONIC Li 2YCY grey, part number 21112/500.
You can find the detail information about specifications and dimensions on part number 21112/500.
Configure
Basic Attributes
Overall Length(m)
Conductor Cross Section(mm2)
Finished outer diameter(mm)
Cop(kg / km)
Number of couples x cross section(mm2)
Weight approx.(kg / km)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21111/1000 |
21111/500 |
21112/1000 |
21113/1000 |
21113/500 |
21114/1000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) | Cop (kg / km) | Number of couples x cross section (mm2) | Weight approx. (kg / km) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,214.16 € | 1 | 5 Days | 10 | 1000 | 0.22 | 4 | 5.5 | 26 | 2 x 2 x 0.22 | 48 | |||
607.09 € | 1 | 5 Days | 10 | 500 | 0.22 | 4 | 5.5 | 26 | 2 x 2 x 0.22 | 48 | |||
1,794.58 € | 1 | 5 Days | 10 | 1000 | 0.22 | 6 | 6.2 | 31 | 3 x 2 x 0.22 | 66 | |||
2,095.00 € | 1 | 5 Days | 10 | 1000 | 0.22 | 8 | 6.5 | 38 | 4 x 2 x 0.22 | 82 | |||
1,047.51 € | 1 | 5 Days | 10 | 500 | 0.22 | 8 | 6.5 | 38 | 4 x 2 x 0.22 | 82 | |||
3,597.14 € | 1 | 5 Days | 10 | 1000 | 0.22 | 16 | 8.6 | 62 | 8 x 2 x 0.22 | 123 |