Manufacturer part number: 3302200
Brand: RITTAL
Price: 1,438.57 €
Delivery time: 7 Days
Height: 550 mm
Width: 280 mm
Depth: 140 mm
Operating voltage at AC 50Hz/60Hz: 230 V
Net cooling output: 0.36 kW
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3302200
Part Number
|
---|
3302200 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Height (mm) | Width (mm) | Depth (mm) | Operating voltage at AC 50Hz/60Hz (V) | Net cooling output (kW) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1,438.57 € | 1 | Available | 7 Days | - | 550 | 280 | 140 | 230 | 0.36 |
Loading...
Voltage type | AC | Function master/slave | true | With heater function | false |
---|---|---|---|---|---|
With temperature control | true |
This page is SK TopTherm cooling unit, part number 3302200.
You can find the detail information about specifications and dimensions on part number 3302200.
Configure
Basic Attributes
Height(mm)
Width(mm)
Depth(mm)
Operating voltage at AC 50Hz/60Hz(V)
Net cooling output(kW)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3302100 |
3302110 |
3302300 |
3302310 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Height (mm) | Width (mm) | Depth (mm) | Operating voltage at AC 50Hz/60Hz (V) | Net cooling output (kW) |
---|---|---|---|---|---|---|---|---|---|---|---|
1,058.78 € | 1 | Available | 7 Days | 10 | 550 | 280 | 140 | 230 | 0.36 | ||
1,081.89 € | 1 | Available | 7 Days | - | 550 | 280 | 140 | 115 | - | ||
1,167.11 € | 1 | Available | 7 Days | 10 | 340 | 525 | 153 | 230 | 0.36 | ||
1,209.00 € | 1 | Available | 37 Days | - | 340 | 525 | 153 | 115 | - |