Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
750-430
Ambient temperature (max.)(°C) | +55 | Colour | Light grey | Inputs / outputs | Inputs: 8 |
---|---|---|---|---|---|
IP rating | IP20 | Manufacturer part # | 750-430 | Min. ambient temperature(°C) | 0 |
Mounting type | DIN 35 rail | No. of digital inputs (max.) | 8 | Operating voltage(V DC) | 24 |
Product size (height)(mm) | 64 | Product size (width)(mm) | 12 | Product size (length)(mm) | 100 |
Product type | PLC digital input module | Type (manufacturer type) | 750-430 | Weight(g) | 48.5 |
This page is WAGO PLC I/O Module, 750-430 I/O SYSTEM 750, part number 750-430.
You can find the detail information about specifications and dimensions on part number 750-430.