Manufacturer part number: 8046944
Brand: ESCHA
Price: 58.53 €
Delivery time: 3 Days
Nominal current: 1.5 A
Nominal voltage: 30 V
Cable length: 2 m
No. of pins (RJ): 12
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8046944
Connection direction | straight | Max. temperature(°C) | +90 | Min. temperature(°C) | -30 |
---|---|---|---|---|---|
Thread type connection side | M12 | Cable colour | Black | Coding | A |
Connector type | Socket | Connector standard | Sensor connector | Connection side A (sensors/actuators) | M12 plug, straight |
Connection side B (sensors/actuators) | M12 plug, straight | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) | Contact surface | Gold plated |
Contact material | CuSn | Seal type | Screw-on |