Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1694A-GN |
1694ANH-SW |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Material (details) | |
---|---|---|---|---|---|---|---|
7.35 € | 1 | Available | 3 Days | Green | Insulation: FHDPE | ||
7.88 € | 1 | Available | 3 Days | Black | Insulation: FHDPE. |
Loading...
Outside diameter(mm) | 6.9 | Bend radius | 10 x external dia. | Cable type | RG 6/U |
---|---|---|---|---|---|
Cross section(mm) | 1 | Impedance (integer)(Ω) | 75 | Max. temperature range (fixed installation)(°C) | +75 |
Min. temperature range (fixed installation)(°C) | -30 | Max. temperature range (flexible installation)(°C) | +75 | Min. temperature range (flexible installation)(°C) | -30 |
Cable type (category) | Coax | Cable features | rigid core | Dielectric | HDPE |
Range of use | Digital TV / HDTV High density |
Sold per metre | Yes | Screen type | Duofoil® · Tin-plated braided shield |