Videocable 1505F

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1505F-BL

Part Number
1505F-BL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.56 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Outside diameter(mm) 6.15 Shielded Yes Colour Blue
Insulation (material) PVC AWG max. 22 Cable type 1505F-BL
Core layout(mm) 1 x 0.80 Cross section(mm) 0.8 Cross section (each core) (part 1)(mm²) 0.50
Cross section (based on core number) (part 1 + 2) 1 x 0.50 mm² Max. temperature range (fixed installation)(°C) +75 Min. temperature range (fixed installation)(°C) -35
Max. temperature range (flexible installation)(°C) +75 Min. temperature range (flexible installation)(°C) -35 No. of leads (part 1)(x) 1
Type (misc.) RG 59/U Cable type (category) AV cable Cable features Flexible
Dielectric FHDPE Sold per metre Yes

This page is Videocable 1505F, part number 1505F-BL.
You can find the detail information about specifications and dimensions on part number 1505F-BL.

Tech Support