Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1009621-BP
A AC reading range (min.)(mA) | 0.05 | Amperage reading range AC (max.)(mA) | 500 | AC reading range | 0.05 mA - 500 mA |
---|---|---|---|---|---|
Amperage reading range DC (min.)(mA) | 0.001 | A DC reading range (max.)(A) | 10 | DC reading range | 0,001 mA - 10 A |
AC resistance(kΩ/V) | 4 | V AC reading range (max.)(V) | 500 | V AC reading range (min.)(V) | 0.2 |
Voltage DC reading range (max.)(V) | 500 | Voltage reading range DC (min.)(mV) | 2 | Basic accuracy (+/-)(%) | 4 |
DC resistance(kΩ/V) | 20 | Frequency range(Hz) | 50 Hz - 400 Hz | Product size (height)(mm) | 150 |
Product size (width)(mm) | 102 | Reading range - resistance | 0 Ω - 10 MΩ | Weight(g) | 261 |
Reading category | CAT III 500 V | Power supply (details) | 2 AA batteries | Voltage metering | AC/DC |
Calibrated to | Manufacturer's standards (no certificate) | Current reading | AC/DC | Display (details) | Analogue |
Interfaces | none | Measurement type | Average | Multimeter type (category) | Handheld multimeter |
This page is VC-2030A Handheld multimeter, part number 1009621-BP.
You can find the detail information about specifications and dimensions on part number 1009621-BP.