VC-580 Handheld multimeter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1218859-BP

Part Number
1218859-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

108.93 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Amperage reading range DC (min.)(mA) 1 A DC reading range (max.)(A) 10 DC reading range 0.1 mA - 10
AC resistance(kΩ/V) 10 V AC reading range (max.)(V) 500 V AC reading range (min.)(V) 0.2
Voltage DC reading range (max.)(V) 500 Voltage reading range DC (min.)(mV) 0.001 Basic accuracy (+/-)(%) 3
DC resistance(kΩ/V) 10 Frequency range(Hz) 40 Hz -400 Frequency reading range(MHz) 0.01 KHz - 25
Product size (height)(mm) 160 Product size (width)(mm) 105 Reading range - resistance 0 Ω - 200
Weight(g) 460 Reading category CAT III 500 V Power supply (details) 9 V; 2x AA battery
Voltage metering AC/DC Calibrated to Manufacturer's standards (no certificate) Current reading DC
Display (details) Analogue Interfaces none Measurement type True RMS
Multimeter type (category) Handheld multimeter

This page is VC-580 Handheld multimeter, part number 1218859-BP.
You can find the detail information about specifications and dimensions on part number 1218859-BP.

Tech Support